background-waves

TRAN-50VA

Product Status| Activei

TRAN-50VA

120-208-240/24V 50VA TRANSFORMER | Series: HCT
info
Transformers change one AC voltage to another by magnetic induction. Hartland Controls produces transformers with primary and secondary voltage up to 250 VA. Our heavy-duty transformers are used in a variety of applications, including HVAC, water pumps, pool and spa, food service and electronics. We carry extensive inventory to meet delivery schedules.
PropertyValue
Frequency (Hz)
50/60 Hz
Max Power Rating
50
Mounting Method
Chassis Mount
Primary Voltage (V)
120/208/240
Secondary Voltage (V)
24
Termination Type
Wire leads
Packaging
Box
Special Function
Inherently limited, no secondary fusing required

TRAN-50VA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
HCTY05D0AA03999120-208-240/24V 50VA TRANSFORMER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.