Transformers

Use power transformers to convert line voltage to control voltage for electric motors and electronic equipment. Transformers produced by Littelfuse excel at stepping down voltage, and they work with alternating current or direct current inputs. We supply the devices in three versions: Class 2 transformers, general purpose transformers, and autotransformers.
- Operate at frequencies between 50 Hz and 60 Hz
- Maximum power ratings of 40 W, 50 W, and 70 W
- Primary voltage ratings of 120 V, 208 V, and 240 V
- Secondary voltage ratings of 24 V
- Insulated 18 AWG stranded wire leads
- UL Recognized and UL Listed
- Multiple mounting options
- Inherently limited versions require no fusing
Transformers Parts
Filters
Showing 1 to 2 of 2 Total Results
Part Number | Actions | Max Power Rating | Primary Voltage (V) | Secondary Voltage (V) | Frequency (Hz) | Termination Type |
---|
Part Number | Actions | Max Power Rating | Primary Voltage (V) | Secondary Voltage (V) | Frequency (Hz) | Termination Type | |
---|---|---|---|---|---|---|---|
40 | 120/208/240 | 24 | 50/60 Hz | Wire leads | |||
50 | 120/208/240 | 24 | 50/60 Hz | Wire leads |
Transformers Applications
- Consumer electronics
- Food and beverage processing equipment
- HVAC/R systems
- Pool and spa pump motors
- Water/wastewater systems
Transformers Resources

HC/5 Transformer Types Flyer
Learn the unique features of isolation transformers, autotransformers, Class II transformers, general purpose transformers, and control transformers.