Series: Intermittent Duty SPST
12 V and 36 V Max Normally Open Solenoid Relays























Our Intermittent-Duty SPST Series 12 V and 36 V Max Solenoid Relays are available in a wide variety of configurations to meet various remote-switching and starting applications in heavy-duty trucks, buses, marine vehicles, and more.
Depending on the model, these Cole Hersee brand solenoids may have a plated steel housing, plated steel housing with a PVC coating, or phenolic housing with plated steel parts.
In addition, you will find solenoids in this series that are rated for 120 A make, 65 A break for 10 seconds on, 30 minutes off; 500 A make, 100 A break; or 750 A make, 100 A break for 10 seconds on, 20 minutes off.
Models within this intermittent-duty solenoid series may have grounded or insulated coils rated for 6 V dc, 12 V dc, or 24 V dc.
- Available in a several different configurations to allow a broad range of applications in commercial vehicles
- Different housings are available, including plated steel, plated steel with a PVC exterior coating, and molded phenolic with plated steel parts
- Can operate at 120 A make, 65 A break for 10 s on, 30 min off; 500 A make, 100 A break; or 750 A make, 100 A break for 10 s on, 20 min off
- Models are available with a 6 V dc, 12 V dc, or 24 V dc coil rating
- May have an insulated or grounded coil, depending on the model
- Available in three-stud and four-stud solenoid styles
- Some models have a flat bracket style, while others feature a curved bracket style
Intermittent Duty SPST Parts
Filters
Part Number | Actions | Current Rating (Continuous) in Amps | Circuitry | Contacts | Normal Position | Housing |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Circuitry | Contacts | Normal Position | Housing | |
---|---|---|---|---|---|---|---|
120 | SPST | Copper | Normally Open | Plated Steel | |||
120 | SPST | Copper | Normally Open | Plated Steel | |||
SPST | Copper | Phenolic | |||||
SPST | Copper | Phenolic | |||||
750 | SPST | Copper | Phenolic | ||||
750 | SPST | Copper | Phenolic | ||||
750 | SPST | Copper | Phenolic | ||||
750 | SPST | Copper | Phenolic | ||||
750 | SPST | Silver | Normally Open | Plated Steel | |||
750 | SPST | Silver | Normally Open | Plated Steel | |||
750 | SPST | Silver | Normally Open | Plated Steel |
Intermittent Duty SPST Applications
- Heavy-Duty Trucks
- Emergency Vehicles
- Construction
- Marine
- Buses
Series: Intermittent Duty SPST Resources

Relays Brochure
Learn about the custom and off-the-shelf relays Littelfuse offers for trucks, construction and agricultural vehicles, and material handling equipment.

Relays and Solenoids Selection Guide
Learn about the intelligent, solid-state, phenolic-body, and plastic-body relays Littelfuse makes for commercial vehicles and other applications.

Automotive Relay & Solenoid Selection Guide
Review information about current control and switching devices to identify which will meet the demands of your commercial vehicle electrical systems.

Commercial Vehicle Solenoids FAQ
Experts explain how solenoids work, show real-world applications, and answer other common questions about these versatile devices.

FAQs about Commercial Vehicle Solenoids
Read how solenoids work, view real-world applications, and get answers to other common questions about these versatile devices.