background-waves

Series: Continuous Duty SPST

Solenoid Relays
Product Status| Activei
info

Continuous-Duty SPST Series Solenoid Relays are designed with single-pole, single-throw (SPST) circuitry and come in a wide variety of configurations to meet the electrical and environmental requirements of various applications.

With continuous current ratings of 65 A, 85 A, 110 A, or 200 A and a range of coil voltages available, the Continuous-Duty SPST series makes it simple to find the right heavy-duty solenoid relay for high current loads.

Select models of Continuous-Duty SPST series solenoid relays come with a PVC coating, which seals the relay to withstand moisture and dust to an IP66 rating.

In addition, select models are available with a potted interior, which provides added protection for the coil and studs. These models are ideal for applications where vehicle vibration is an issue.

  • Configurations with 6 V, 12 V, 24 V, or 36 V coil ratings are available
  • Models are available with a 65 A, 85 A, 110 A, or 200 A continuous current rating for handling high current loads
  • Insulated and grounded options allow you to match the requirements of your application
  • SPST or latched SPST circuitry, depending on the model
  • Large 5/16"-24 copper power studs and small #10-32 steel coil studs (for the control circuit) are heavy and durable
  • Plated steel housing with PVC-coated options available for applications requiring a sealed solenoid to withstand moisture and dust to an IP66 rating
  • Potted interior on select models offers vibration resistance

Continuous Duty SPST Parts

FiltersFilters

Continuous Duty SPST Applications

A firetruck drives out on a call
Fire Trucks

Electronic devices needed by fire trucks include dc motor controls for pumps and ladders, solenoids for emergency lights, and ESD protection to

A yellow city bus drives along a street
Municipal Buses

Municipal buses remain the workhorses of public transportation. Electronic devices made by Littelfuse ensure commuter, shuttle, and transit buses

Three yellow school buses in a row
School Buses

Littelfuse produces electronic components that help electric school buses and buses with internal combustion engines operate efficiently and

Parked yellow ambulances with green detailing
Ambulances

We produce components for each electrical system aboard a modern ambulance. Our products include electrostatic discharge suppressors and arc flash

Aerial view of a green timber harvester parked among felled trees
Harvesters

Forest harvesters revolutionized logging. Littelfuse engineers kept pace with off-the-shelf and custom-designed power distribution modules and

A yellow forklift moves a pallet of onions
Forklifts

Rely on Littelfuse to deliver circuit protection and power management solutions designed to boost the performance of electric forklifts and other

Highlights Section

  • Construction Vehicles
  • Material Handling
  • Agricultural Equipment
  • Motor and Inductive Loads

Series: Continuous Duty SPST Resources

Continuous Duty SPST Related Products

Alternates