Series: Reversing Solenoids
12 V DC and 24 V DC 75 A Motor Reversing Intermittent-Duty Solenoid Relays with Dynamic Braking





















Designed for reversing motors such as those used to operate winches, hoists, windlasses, and snowplow blades, the Reversing Solenoids Series 75 A Motor Reversing Intermittent-Duty Solenoid Relay integrates two solenoids into one product for cost and space savings and simpler wiring. The two integral solenoids provide dynamic braking for permanent magnet motors when neither coil is energized.
The motor reversing solenoid relay is available with either a 12 V dc or 24 V dc common ground coil with blade terminals. For durability and protection against the harsh elements typically found in commercial automotive environments, the housing is made from glass-reinforced nylon.
- Intermittent-duty reversing solenoid with a 75 A make and break rating (maximum ON time of 5 minutes)
- Inrush current rating of 125 A @ 12 V dc, 30 seconds ON, 5 minutes OFF, 150 A @ 12 V dc, 5 seconds ON, 5 minutes OFF
- Double-pole, double-throw (DPDT) relay circuitry
- Available with 12 V dc or 24 V dc common ground coil with Quick Connect blade connectors
- Glass-reinforced nylon housing for use in commercial automotive environments
- 5/16"-24 copper contact studs with included lock washers and hex nuts
Reversing Solenoids Parts
Filters
Part Number | Actions | Current Rating (Continuous) in Amps | Circuitry | Contacts | Housing |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Circuitry | Contacts | Housing | |
---|---|---|---|---|---|---|
Reversing Solenoids Applications
- Winches
- Hoists
- Windlasses
- Snowplow Blades
Series: Reversing Solenoids Resources

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.

Relays and Solenoids Selection Guide
Learn about the intelligent, solid-state, phenolic-body, and plastic-body relays Littelfuse makes for commercial vehicles and other applications.

New Littelfuse & Cole Hersee Retail Packaged Product Offerings spotlight
Discover vehicle power control and circuit protection products Littelfuse and Cole Hersee supplies for in-store sales.