Series: Forward Reverse Relay Modules
14 V Max 50 A Motor Reversing Relay Module with Dynamic Braking



Ideal for use as a lift or tarp motor relay, the Forward Reverse Relay Module can also be used on hoists, hatches, winches, snowplows, intake/exhaust fans, vehicle outriggers, and other reversing applications.
The motor reversing relay module reverses the direction of the motor when the appropriate control circuit is energized with a signal from a control switch. Dynamic braking stops the motor when the switch returns to the "off" position.
Thanks to its thermoplastic housing with Hencol sealant, the reversing relay module carries an IP67/IP68 rating, enabling use in harsh automotive and machine environments.
- 50 A continuous current rating and 150 A current inrush rating
- 12 V dc coil rating and 14 V dc max voltage rating
- Dynamic brake capability stops the motor when the switch returns to the "off" position
- Sealed design is rated to IP67/IP68 for protection in harsh environments
- Single-pole, double-throw (SPDT) circuitry
- Monostable with common ground
- Heavy-duty silver contacts for a long cycle life
Forward Reverse Relay Modules Parts
Filters
Part Number | Actions | Current Rating (Continuous) in Amps | Contacts | Housing |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Contacts | Housing | |
---|---|---|---|---|---|
Heavy Duty Silver | Plastic | ||||
50 | Heavy Duty Silver | Plastic |
Forward Reverse Relay Modules Applications
- Tarps
- Lifts
- Snowplows
- Winches
- Hoists
Series: Forward Reverse Relay Modules Resources

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.

Relays and Solenoids Selection Guide
Learn about the intelligent, solid-state, phenolic-body, and plastic-body relays Littelfuse makes for commercial vehicles and other applications.