background-waves

99026-BX

Product Status| Not for New Designsi

99026-BX

RELAY SOCKET 40A #8 IF-157 | Series: Plug-In Relay Sockets
info

Accepts Cole Hersee relays and standard ISO relays.Modular design featuring sockets that dovetail together and Accepts standard quick-connect terminals. Sockets are constructed of rugged glass-filled polyamide with a temperature range -40C to 85C

99025

  • Accepts RA- 70A relays
  • Use with Tyco (AMP) terminals 280756 or 280755

99026

  • Accepts RA- and RC 20 to 40A relays
  • Use with Tyco (AMP) terminals 42281 or Ark-Les 3000H112A
PropertyValue
Form
Form A and Form C
Mounting Method
Integrated
Current Rating (Continuous) in Amps
70

99026-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
99026-BXRELAY SOCKET 40A #8 IF-157RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.