The ISO Micro Relays Series includes a range of general-purpose automotive plug-in relays for controlling lamps, horns, power windows, fuel pumps, lift gates, and more. These ISO Micro relays are smaller than standard-size Mini plug-in relays for space savings in hard-wired boxes.
This series offers a variety of models, including a 16 V Max SPST 4-pin Mini-Micro relay, a 16 V Max SPDT 5-pin Micro relay, and several 30 V Max Form A and Form C Micro relays. Some models feature resistor suppression, while others have no suppression.
- Form A single-pole, single-throw (SPST) and Form C single-pole, double-throw (SPDT) relays
- 14 V and 15.6 V coil versions are available
- All models feature an isolated coil
- Dielectric strength of 500 V
ISO Micro Relays Parts
Filters
Part Number | Actions | Form | Mounting Method | Suppression |
---|
Part Number | Actions | Form | Mounting Method | Suppression | |
---|---|---|---|---|---|
A | None | Resistor | |||
None | Resistor | ||||
A | None | None | |||
A | None | Resistor | |||
C | None | None | |||
C | None | Resistor |
ISO Micro Relays Applications
- Lamp Control
- Horns
- Power Windows
- Fuel Pumps
- Fans
Series: ISO Micro Relays Resources

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.

Relays Brochure
Learn about the custom and off-the-shelf relays Littelfuse offers for trucks, construction and agricultural vehicles, and material handling equipment.

Relays and Solenoids Selection Guide
Learn about the intelligent, solid-state, phenolic-body, and plastic-body relays Littelfuse makes for commercial vehicles and other applications.