background-waves

05930300

Product Status| Activei

05930300

Relay For Time-Delayed Deenerg. 10 Sec. | Series: 05930100
info

The 05930100 Series 32V Time Delay Relay with 24V Coil is a device with low current absorption that triggers a relay contact after a programmed time via an electronic circuit.

This model (05930300) is de-energizing with a 10-second time delay. It has single-pole, double-throw (SPDT) circuitry and a continuous current rating of 5A.

PropertyValue
Current Rating (Continuous) in Amps
5
Voltage Rating (V)
32
Circuitry
SPDT
Ingress Protection
IP51
Input Terminals
Faston
Output Terminals
Faston
Mounting Method
Faston
Temperature Maximum (°C)
60
Temperature Minimum (°C)
-40
Time Delay Range (s)
10
Housing
Black Thermoplastic PA66 (A0520FN03 25% GF UL94VO)
Coil Voltage
24
  • 10 s time delay
  • Deenergizing: The output deactivates after a set period of time
  • Single-pole, double-throw (SPDT) circuitry
  • Continuous current rating of 5 A
  • Interchangeable with IVECO 500324898

05930300 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
05930300Relay For Time-Delayed Deenerg. 10 Sec.

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.