









The 05930100 Series 32V Time Delay Relay with 24V Coil is a device with low current absorption that triggers a relay contact after a programmed time via an electronic circuit.
This series of time-delay relays includes models that are energizing (the output is activated after a certain period of time), de-energizing (the output deactivates after a set period of time), and both energizing and de-energizing.
These relays are frequently used on buses, commanding the opening and closing of the air conditioning, the time delay for engine shutdown, the rear fog lights, and the activation of the brakes during stops (2nd axis).
- Rated for a maximum of 32V
- 24V coil rating
- Available in energizing and de-energizing models as well as models that are both energizing and de-energizing
- Interchangeable with IVECO original equipment
- PA66 housing protects against dust and water to IP51 standards
05930100 Parts
Filters
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Circuitry | Ingress Protection | Input Terminals | Output Terminals | Mounting Method | Temperature Maximum (°C) | Temperature Minimum (°C) | Time Delay Range (s) |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Circuitry | Ingress Protection | Input Terminals | Output Terminals | Mounting Method | Temperature Maximum (°C) | Temperature Minimum (°C) | Time Delay Range (s) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5 | 32 | SPDT | IP51 | Faston | Faston | Faston | 60 | -40 | 4 | |||
5 | 32 | SPDT | IP51 | Faston | Faston | Faston | 60 | -40 | 2 | |||
5 | 32 | SPDT | IP51 | Faston | Faston | Faston | 60 | -40 | 10 | |||
5 | 32 | SPDT | IP51 | Faston | Faston | Faston | 60 | -40 | .4 | |||
5 | 32 | SPDT | IP51 | Faston | Faston | Faston | 60 | -40 | 2 | |||
5 | 32 | SPDT | IP51 | Faston | Faston | Faston | 60 | -40 | 6 | |||
5 | 32 | SPST | IP51 | Faston | Faston | Faston | 60 | -40 | ||||
5 | 32 | SPDT | IP51 | Faston | Faston | Faston | 60 | -40 | 30 |
05930100 Applications
- Buses
- Commercial Vehicles
- IVECO IRISBus
Series: 05930100 Resources

Relays Brochure
Learn about the custom and off-the-shelf relays Littelfuse offers for trucks, construction and agricultural vehicles, and material handling equipment.

Relays and Solenoids Selection Guide
Learn about the intelligent, solid-state, phenolic-body, and plastic-body relays Littelfuse makes for commercial vehicles and other applications.