

The HCR-6 Series relay can be used in many HVAC applications along with general purpose switching applications involving appliances and fan controls. The relay is a double pole unit available in three standard voltages.
- SPNO, SPDT, DPNO & DPDT switching configurations
- Single make / single make contacts
- .250" (6.35 mm) quick connect terminals
- Multi-positional mounting options
- Dual coil terminals
- Meets multiple application needs
- Ideal for single contact arrangements
- For easy installation
- For increased flexibility
- Simplfies coil resetting
HCR-6 Parts
Filters
Showing 1 to 2 of 2 Total Results
Part Number | Actions | Contactor Form per Circuit | Full Load Current Inductive (A) | Full Load Current Resistive | Input Voltage Maximum (V) | Mechanical Life Expectancy | Nominal Coil Voltage (V) | Electrical Life Expectancy Inductive | Electrical Life Expectancy Resistive | Locked Rotor Current | Mounting Method | Must Release Voltage | Pull In Voltage (V) | Switching Voltage Maximum (V) | Termination Type | Operating Temperature |
---|
Part Number | Actions | Contactor Form per Circuit | Full Load Current Inductive (A) | Full Load Current Resistive | Input Voltage Maximum (V) | Mechanical Life Expectancy | Nominal Coil Voltage (V) | Electrical Life Expectancy Inductive | Electrical Life Expectancy Resistive | Locked Rotor Current | Mounting Method | Must Release Voltage | Pull In Voltage (V) | Switching Voltage Maximum (V) | Termination Type | Operating Temperature | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DPDT | 12 | 15 | 26.4 | 1 Million cycles | 24 | 100,000 operations | 250,000 operations | 60 | Chassis Mount | 4.8 | 20.4 | 24 | "0.250"" quick-connect lug terminals" | -55° to 125°C | |||
DPDT | 6 | 15 | 1600 | 1 Million cycles | 240 | 100,000 operations | 250,000 operations | 35 | Chassis Mount | 48 | 176 | 208/240 | "0.250"" quick-connect lug terminals" | -55° to 125°C |
HCR-6 Applications
- HVAC/R
- Standby Power Supplies
- Telephone Exchanges