The FlexMod Smart Battery Isolator Controller unit monitors two battery banks and controls one or more relays or contactors to make sure starting power is protected by isolating the starting and auxiliary battery banks. Turns any electromecanical solenoid or relay into a battery isolator and works with ECM controlled alternators. System will disconnect load after 1 sec of excessive current, and auto-recover after 10 seconds.
Programmable unit can be setup with custom parameters by select authorized distributors.
Compact unit mounts anywhere on a vehicle and is waterproof, dustproof, and vibration-proof to IP67 standards
Isolates main and auxiliary batteries when system voltage drops below 12.7 V dc and automatically reconnects battery banks at 13.2 V dc
Disconnecting nonessential loads preserves starting power and eliminates downtime and jumpstarts due to dead batteries
Compatible with modern electronically controlled alternators and eliminates false battery warnings created by diode isolators
Start assist feature provides boost to starting battery
Status light output drives remote light, informing operator when banks are connected