

The HCR-1 Series general purpose switching relay consist of double-pole double-throw, double-pole single-throw normally open with a rating of 30 amperes. Relays control higher-current circuits through a low-power signal. An electro-magnetic current actuates the relay, creating a closed circuit within the device. General purpose relays are used in applications including HVAC systems, and standby power supplies. HCR-1 Series relay are compliant with the A2L refrigerant requirement of UL Category Control Number (CCN) LZGH2/ LZGH8 for Annex JJ of UL 60335-2-40.
- DPNO & DPDT switching configurations
- .250” (6.35 mm) quick connect terminals
- Universal mounting configuration
- Meets multiple application needs
- For easy installation
- Helps streamline mounting installation
HCR-1 Parts
Filters
Showing 1 to 12 of 12 Total Results
Part Number | Actions | Nominal Coil Voltage (VAC) | Nominal Coil Voltage (VDC) | Pole Form |
---|
Part Number | Actions | Nominal Coil Voltage (VAC) | Nominal Coil Voltage (VDC) | Pole Form | |
---|---|---|---|---|---|
12 | Double-Pole/Normally Open | ||||
24 | Double-Pole/Double-Throw | ||||
22 | Double-Pole/Normally Open | ||||
28 | Double-Pole/Normally Open | ||||
24 | Double-Pole/Normally Open | ||||
120 | Double-Pole/Normally Open | ||||
208/240 | Double-Pole/Normally Open | ||||
277 | Double-Pole/Normally Open | ||||
24 | Double-Pole/Normally Open | ||||
120 | Double-Pole/Double-Throw | ||||
208/240 | Double-Pole/Double-Throw | ||||
277 | Double-Pole/Double-Throw |
HCR-1 Applications
- HVAC/R
- Food & Beverage
- Standby Power Supplies
- Water/Wastewater