background-waves

Series: SD

9-32 V 600 A High-Current Bistable Latching Relay with Auxiliary Contacts
Product Status| Activei
info

The SD Series High-Current Bistable Latching Relay supports remote power switching applications requiring high continuous current passage, large engine starting needs, and high ambient temperatures.

Capable of being remotely controlled with a fine wire harness, the SD high-current automotive relay eliminates the need to route heavy copper cables directly to accessible mechanical disconnects. Cables can instead be routed directly to loads with the SD relay positioned close to the battery or in line with the desired cable routing.

As a bistable latching relay, it draws no current in the on or off state, which reduces overall power consumption, and its compact footprint is ideal for installations with limited space.

In addition, the SD relay is designed to perform in harsh commercial vehicle environments, carrying both UL 94 V-0 flammability and IP66/IP69K ratings and meeting US DOT 11579 and EU ADR requirements for hazmat vehicle compliance.

  • Available as a single-pole, single-throw (SPST) latching relay or double-pole, single-throw (DPST) latching relay
  • Bistable internal mechanism draws no current in the on or off state, which reduces power consumption and waste heat
  • Thermoplastic nylon housing has a UL 94 V-0 flammability rating and IP66/IP69K ratings for protection against dust and water
  • Supports US DOT 11579 and EU ADR requirements for hazmat vehicle compliance
  • Dedicated 24-hour output to power your tachograph or other keep-alive functions
  • Local and remote indication of the state of the relay
  • Compact footprint saves space in your installation

SD Parts

FiltersFilters

SD Applications

Highlights Section

  • Heavy-Duty Trucks
  • Construction Vehicles
  • Agricultural Equipment
  • Heavy-Duty Lifting Equipment
  • Material Handling

Series: SD Resources