Combines battery banks when one is being actively charged, and disconnects them when charge voltage is removed. Supports high-amp intermittent or continuous current loads. Very low quiescent current draw (in On or Off states) due to bi-stable mechanism. Sealed to IP67 & IP69K.
- Optional remote enables operators to override preset on–off signals
- Withstands high current loads and high temperatures, making it well-suited for use in agricultural, construction, military, and mining vehicles
- Uses small-gauge wires, eliminating costly heavy copper cables for mechanical switches
- Can be placed between battery banks and operated remotely
- Optional start isolation input ensures isolation of auxiliary loads from engine cranking voltage spikes and sags
- Optional "Engine On" input eliminates relay cycling caused by voltage drop along cables
HD Battery Combiner Parts
Filters
Showing 1 to 2 of 2 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Ingress Protection | Output Terminals | Housing | Humidity | Agency Approval - Shock | Agency Approval - Vibration |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Ingress Protection | Output Terminals | Housing | Humidity | Agency Approval - Shock | Agency Approval - Vibration | |
---|---|---|---|---|---|---|---|---|---|---|
300 | 16 | IP67, IP69K | Stud | Black Thermoplastic | 0-95% RH | 10 G | 8 G | |||
300 | 32 | IP67, IP69K | Stud | Black Thermoplastic | 0-95% RH | 10 G | 8 G |