Series: Standard Solid State Relay
31 V Max 85 A Solid State DC Solenoid Relay Switch

Suitable for high inrush demand circuits, the Standard Solid State Relay Series 31 V Max 85 A Solid State DC Solenoid Relay Switch offers extended protection against adverse environments thanks to its fully encapsulated construction, and it has no moving parts to wear out. The fully electronic switching mechanism means there are no electrical arcs, delivering a safe, reliable design.
- Solid state relay (SSR) handles 31 V maximum and is designed for 12 to 24 V DC systems
- Continuous current rating of 85 A
- Aluminum-bodied, fully encapsulated construction for protection in harsh commercial vehicle environments
- Requires a very low control current
- On/off control voltage must be identical to the system voltage
- Protected from transient voltage spikes or surges
- Studs permit high-current connection
Standard Solid State Relay Parts
Filters
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Ingress Protection | Output Terminals | Contacts | Housing | Overcurrent protection |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Ingress Protection | Output Terminals | Contacts | Housing | Overcurrent protection | |
---|---|---|---|---|---|---|---|---|---|
85 | 24 | IP67 | Two Copper 5/16-18 Studs | Copper | Plated Steel | Bulk | |||
85 | 24 | IP67 | Two Copper 5/16-18 Stud | Copper | Plated Steel | Bulk |
Standard Solid State Relay Applications
- High-Side Switching
- Low-Side Switching
Series: Standard Solid State Relay Resources

Relays Brochure
Learn about the custom and off-the-shelf relays Littelfuse offers for trucks, construction and agricultural vehicles, and material handling equipment.

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.

Relays and Solenoids Selection Guide
Learn about the intelligent, solid-state, phenolic-body, and plastic-body relays Littelfuse makes for commercial vehicles and other applications.