background-waves

Series: TSS

Single Shot Timer
Product Status| Activei
info
The TSS is a totally solid-state timing module. Its 1A rated, solid state output provides an excellent method of time control for exposures, dispensing, or for increasing or decreasing a switch closure. Time delays from 0.05 to 600 seconds, in 4 ranges, cover 90% of all OEM applications. Factory calibration of fixed delays is ±5% and the repeat accuracy is ±2%. The TSS can be surface mounted with a single screw, or snapped on a 35mm DIN rail using the P1023-20 accessory adaptor.


Operation (Single Shot)
Voltage must be applied before and during timing. Upon momentary or maintained closure of the initiate switch, the output energizes for a measured interval of time. At the end of the delay, the output de-energizes. Opening or reclosing the initiate switch during timing has no affect on the time delay. The output will energize if the initiate switch is closed when input voltage is applied.
Reset: Reset occurs when the time delay is complete and the initiate switch opens. Loss of input voltage resets the time delay and output.

  • Analog circuitry
  • Compact, low cost design
  • Totally solid state and encapsulated
  • Surface or DIN rail mounting
  • Repeat accuracy + / - 2%, Factory calibration + / - 5%
  • Allows flexibility for OEM applications
  • No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
  • Provides flexibility for installation

TSS Parts

FiltersFilters

Series: TSS Resources