Link has been copied to clipboard
The TRS Series combines an isolated, 10A electromechanical, relay output with analog timing circuitry. False trigger of the TRS by a transient is unlikely because of the complete isolation of the circuit from the line prior to initiation. The initiate contact is common to one side of the line and may be utilized to operate other loads. Installation is easy due to the TRS’s industry standard 8 or 11-pin plug-in base wiring.
Operation (Single Shot)
Input voltage must be applied to the input before and during timing. Upon momentary or maintained closure of the initiate switch (leading edge triggered), the output energizes for a measured interval of time. At the end of the delay, the output de-energizes. Opening or reclosing the initiate switch during timing has no affect on the time delay. Applying input voltage with the initiate switch closed will energize the load and begin the time delay.
Reset: Reset occurs when the time delay is complete and the initiate switch is opened. Loss of input voltage resets the time delay and output.
- Complete isolation of circuit from line
- Industry standard octal plug connection
- Isolated, 10A, SPDT or DPDT output contacts
- Analog circuitry
- No false trip due to transients
- Eliminates need for special connectors
- Allows control of loads for AC or DC voltages
- Repeat accuracy + / - 2%
TRS Parts
Link has been copied to clipboard