background-waves

Series: PRS

Single Shot Timer
Product Status| Activei
info

The PRS Series is a single shot time delay relay for use on non-critical timing applications. The knob adjustable time delay carries a guaranteed time range of up to 8 minutes.

Operation
Power must be applied to the input at all times prior to and during timing. Upon closure of the initiate switch (momentary or maintained) the output contacts transfer and the time delay is initiated. At the end of the delay interval, the output contacts revert to their original position. If the initiate switch is reclosed during timing, the time delay will not be affected.
  • Electronic Circuit with Electromechanical Relay
  • Popular Operating Voltages
  • Octal Plug-in
  • Hold Down Clamps Available

PRS Parts

FiltersFilters

Series: PRS Resources