The KRPS Series is a factory programmed time delay relay available with 1 of 15 functions and measures only 2 inches square. The KRPS offers a wide range of fixed, onboard, or externally adjustable time delays. The output relay contacts offer a full 10A rating with complete isolation. Its microcontroller timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KRPS Series is a cost effective approach for OEM applications that require small size, isolation, accuracy, and long life. Special time ranges and functions are available.
See datasheet for operation details.
- Microcontroller based
- Compact design
- Isolated, SPDT, 10A output
- Encapsulated
- Repeat Accuracy + / - 0.5%
- Allows flexiblility for OEM applications
- Allows control of loads for AC or DC voltages
- Encapsulated to protect against shock, vibration, and humidity
KRPSD Single Shot Timers Parts
Filters
Showing 1 to 2 of 2 Total Results
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | Dimensions |
---|
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | Dimensions | |
---|---|---|---|---|---|---|---|
12 or 48 V dc | SPDT | 1 - 100 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
12 or 48 V dc | SPDT | 1 - 100 m onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) |