The KRDS Series is a compact time delay relay measuring only 2 in. (50.8 mm) square. Its microcontroller timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KRDS Series is a cost effective approach for OEM applications that require small size, isolation, reliability, and long life.
Operation (Single Shot)
Input voltage must be applied before and during timing. Upon momentary or maintained closure of the initiate switch, the output relay energizes for a measured interval of time. At the end of the delay, the output de-energizes. Opening or reclosing the initiate switch during timing has no affect on the time delay. The output will energize if the initiate switch is closed when input voltage is applied.
Reset: Reset occurs when the time delay is complete and the initiate switch is opened. Loss of input voltage resets the time delay and output.
- Compact, low cost design measuring 2 in. (50.8mm) square
- Microcontroller based
- Isolated, 10A, SPDT output contacts
- Encapsulated
- Repeat accuracy + / - 0.5%, Factory calibration + / - 5%
- Allows control of loads for AC or DC voltages
- No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
- Allows flexibility for OEM applications
KRDS Parts
Filters
Showing 1 to 6 of 6 Total Results
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | Dimensions |
---|
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | Dimensions | |
---|---|---|---|---|---|---|---|
12 V dc | SPDT | 0.1 - 10 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
24 V ac/dc | SPDT | 1 - 100 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
120 V ac | SPDT | 0.1 - 10 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
120 V ac | SPDT | 1 - 100 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
120 V ac | SPDT | 1 - 100 m onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) |