The HRDS Series combines an electromechanical relay output with microcontroller timing circuitry. It offers 12 to 230V operation in five options and factory fixed, onboard or external adjustable time delays with a repeat accuracy of ±0.5%. The output contact rating allows for direct operation of heavy loads, such as compressors, pumps, blower motors, heaters, etc. This series is ideal for OEM applications where cost is a factor.
Operation (Single Shot)
Input voltage must be applied before and during timing. Upon momentary or maintained closure of the initiate switch, the output relay energizes for a measured interval of time. At the end of the delay, the output de-energizes. Opening or reclosing the initiate switch during timing has no affect on the time delay. The output will energize if the initiate switch is closed when input voltage is applied.
Reset: Reset occurs when the time delay is complete and the initiate switch is opened. Loss of input voltage resets the time delay and output.
- Microcontroller based
- Compact, low cost design
- Isolated, 30A, SPDT, NO output contacts
- Encapsulated
- Repeat Accuracy + / - 0.5%
- Allows flexibility for OEM applications
- Allows direct operation of heavy loads: compressors, pumps, blower motors, heaters.
- Protects against shock, vibration, and humidity
HRDS Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | Dimensions |
---|
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | Dimensions | |
---|---|---|---|---|---|---|---|
12 V dc | Non-isolated SPDT | 0.1 - 10 s onboard adjustable | 3 H x 2 W in. (76.7 x 51.3 mm) | ||||
24 V dc | Non-isolated SPDT | 3 m fixed | 3 H x 2 W in. (76.7 x 51.3 mm) | ||||
24 V dc | Non-isolated SPDT | 1 - 100 s onboard adjustable | 3 H x 2 W in. (76.7 x 51.3 mm) | ||||
120 V ac | Non-isolated SPDT | 1 - 100 s onboard adjustable | 3 H x 2 W in. (76.7 x 51.3 mm) |