Single Shot

Littelfuse delivers vital products to address customer needs for protecting and safely controlling electrical power. Our single-function and control relays product portfolio includes 13 series of single shot time-delay relays with excellent repeat accuracy and proven stability.
- Ac input voltages from 24 V ac to 240 V ac
- Dc input voltages from 12 V dc to 48 V dc
- Adjustable or fixed time delays from 100 ms to 100 min
- Reset times ≤ 150 ms
- Initiate times ≤ 70 ms
- Time delay vs. temp. & voltage ≤10 %
- Operate at temperatures up to +85 °C
- UL Listed or UL Recognized
- Available with DPDT output circuitry, SPDT output circuitry, and normally open (Form A) contacts
- DIN rail-mounted and surface-mounted versions available
- Available with LED status indicators
- Small size and low weight
Single Shot Parts
Filters
Showing 1 to 12 of 48 Total Results
Part Number | Actions | Input Voltage (V) | Output Form | Time Delay Range (s) |
---|
Part Number | Actions | Input Voltage (V) | Output Form | Time Delay Range (s) | |
---|---|---|---|---|---|
12 V dc | Non-isolated SPDT | 0.1 - 10 s onboard adjustable | |||
24 V dc | Non-isolated SPDT | 3 m fixed | |||
24 V dc | Non-isolated SPDT | 1 - 100 s onboard adjustable | |||
120 V ac | Non-isolated SPDT | 1 - 100 s onboard adjustable | |||
12 V dc | SPDT | 0.1 - 10 s onboard adjustable | |||
24 V ac/dc | SPDT | 1 - 100 s onboard adjustable | |||
120 V ac | SPDT | 0.1 - 10 s onboard adjustable | |||
120 V ac | SPDT | 1 - 100 s onboard adjustable | |||
120 V ac | SPDT | 1 - 100 m onboard adjustable | |||
12 or 48 V dc | SPDT | 1 - 100 s onboard adjustable | |||
12 or 48 V dc | SPDT | 1 - 100 m onboard adjustable |
Single Shot Applications
- Compressors
- Electric motors
- Heaters
- Lamps
- Pumps
- Welding machines