The KSPS Series is a factory programmed module available in any 1 of 14 standard functions. The KSPS offers a single, fixed, externally or onboard adjustable time delay. The 1A steady, 10A inrush rated solid-state output provides 100 million operations typical. Its microcontroller timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KSPS Series is a cost effective approach for OEM applications that require small size and solid state reliability.
See datasheet for operation details.
- Microcontroller based
- Compact design
- 1A steady, 10A inrush solid-state output
- Totally solid state and encapsulated
- Repeat Accuracy + / - 0.5%
- Allows flexibility for OEM applications
- Provides 100 million operations in typical conditions.
- No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
KSPSP Retrig Single Shot Timers Parts
Filters
Showing 1 to 1 of 1 Total Results
Part Number | Actions | Input Voltage (V) | Time Delay Range (s) | Dimensions |
---|
Part Number | Actions | Input Voltage (V) | Time Delay Range (s) | Dimensions | |
---|---|---|---|---|---|
12 or 120 V dc | 1 - 100 m externally adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) |