Retrig Single Shot

Littelfuse delivers vital products to address customer needs for protection, safe control, and optimal distribution of electrical power. The Single Function and Control Relays product portfolio includes three different retriggerable (retrig), single-shot, time-delay relays that provide excellent repeat accuracy and proven stability. These retrig, single-shot timers feature microcontroller-based circuitry, solid-state components, and are fully encapsulated to protect against shock, vibration, and humidity. Browse the Littelfuse retrig, single-shot, time-delay relay selection to find the perfect one for your needs.
- Microcontroller based
- Compact design
- Repeat accuracy
- Encapsulation protects against shock, vibration, and humidity
- Solid-state components have no moving parts to arc or wear out
- Compact, low-cost design allows flexibility for OEM applications
Retrig Single Shot Parts
Filters
Showing 1 to 8 of 8 Total Results
Part Number | Actions | Input Voltage (V) | Time Delay Range (s) | Output Form | Maximum Output Voltage (V) |
---|
Part Number | Actions | Input Voltage (V) | Time Delay Range (s) | Output Form | Maximum Output Voltage (V) | |
---|---|---|---|---|---|---|
12 V dc | 0.1 - 10 s onboard adjustable | SPDT | 250 | |||
24 V ac/dc | 15 m fixed | SPDT | 250 | |||
24 V ac/dc | 15 m fixed | SPDT | 250 | |||
24 V ac/dc | 0.1 - 10 s onboard adjustable | SPDT | 250 | |||
24 V dc | 15 m fixed | SPDT | 250 | |||
120 V ac | 0.1 - 10 m onboard adjustable | SPDT | 250 | |||
12 or 120 V dc | 1 - 100 m externally adjustable | |||||
120 V ac | 10 s fixed | NO |