Operation (Recycling - ON Time First)
Upon application of input voltage, the output energizes and the T1, ON time begins. At the end of the ON time, the output de-energizes and the T2, OFF time begins. At the end of the OFF time, the output energizes and the cycle repeats as long as input voltage is applied.
Reset: Removing input voltage resets the output and time delays, and returns the sequence to the T1 ON time.
Operation (Recycling - OFF Time First)
Upon application of input voltage, the T2 OFF time begins. At the end of the OFF time, the T1 ON time begins and the load energizes. At the end of the T1, T2 begins and the load de-energizes. This cycle repeats until input voltage is removed.
Reset: Removing input voltage resets the output and the sequence to T2 OFF time.
- Microcontroller based
- 1A steady, 10A inrush solid-state output
- Totally solid state and encapsulated
- Wide operating temperature range: -40° to 75°C
- Compact, low cost design measuring 2 in. (50.8mm) square
- Repeat accuracy +/- 0.5%, Factory calibration +/- 5%
- Provides 100 million operations in typical conditions
- No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
- Reliable in demanding commercial and industrial applications
- Allows flexibility for OEM applications