Operation (Recycling - ON Time First)
Upon application of input voltage, the green LED glows, the output relay is energized, the red LED glows, and the T1 ON time begins. At the end of the ON time, the output deenergizes, the red LED turns OFF and the T2, OFF time begins. At the end of the OFF time, the output relay energizes and the cycle repeats as long as input voltage is applied.
Reset: Removing input voltage resets the output and time delays, and returns the sequence to the first delay.
Operation (Recycling - OFF Time First)
Upon application of input voltage, the green LED glows, the T1 OFF time begins, the load is OFF. At the end of the OFF time, the T2 ON time begins, the load energizes, and the red LED glows. At the end of the ON time the load de-energizes and the red LED turns OFF. The cycle repeats until input voltage is removed.
Reset: Removing input voltage resets the output and the sequence to the OFF time.
- ON & OFF time delay settings
- 3 Time Ranges Available (0.1s to 2.8h)
- Microcontroller based
- DIP switch adjustment
- Isolated output contacts A
- LED indication (select models)
- Independent adjustment allows for greater flexibility
- Makes it versatile for use in many applications
- Repeat Accuracy + / - 0.1% or 20 ms, whichever is greater; Setting Accuracy + / - 2% or 50 ms, whichever is greater
- Provides first time setting accuracy
- Allows control of loads for AC or DC voltages
- Provides visual indication of relay status
TDR Parts
Filters
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | Dimensions |
---|
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | Dimensions | |
---|---|---|---|---|---|---|---|
12 V dc | DPDT | ON time first: 1 - 1023 s in 1 s increments; OFF: 1023 s in 1 s increments | 3.2 H x 2.4 W in. (81.3 x 60.7 mm) | ||||
24 V ac | DPDT | ON time first: 1 - 1023 s in 1 s increments; OFF: 10 - 10230 s in 10 s increments | 3.2 H x 2.4 W in. (81.3 x 60.7 mm) | ||||
120 V ac | DPDT | ON time first: 0.1 - 102.3 s in 0.1 s increments; OFF: 0.1 - 102.3 s in 0.1 s increments | 3.2 H x 2.4 W in. (81.3 x 60.7 mm) | ||||
120 V ac | DPDT | ON time first: 0.1 - 102.3 s in 0.1 s increments; OFF: 1 - 1023 s in 1 s increments | 3.2 H x 2.4 W in. (81.3 x 60.7 mm) | ||||
120 V ac | DPDT | ON time first: 0.1 - 102.3 s in 0.1 s increments; OFF: 10 - 10230 s in 10 s increments | 3.2 H x 2.4 W in. (81.3 x 60.7 mm) | ||||
120 V ac | DPDT | ON time first: 1 - 1023 s in 1 s increments; OFF: 1 - 1023 s in 1 s increments | 3.2 H x 2.4 W in. (81.3 x 60.7 mm) | ||||
120 V ac | DPDT | ON time first: 1 - 1023 s in 1 s increments; OFF: 10 - 10230 s in 10 s increments | 3.2 H x 2.4 W in. (81.3 x 60.7 mm) | ||||
120 V ac | DPDT | ON time first: 10 - 10230 s in 10 s increments; OFF: 10 - 10230 s in 10 s increments | 3.2 H x 2.4 W in. (81.3 x 60.7 mm) | ||||
120 V ac | DPDT | ON time first: 1 - 1023 s in 1 s increments; OFF: 1 - 1023 s in 1 s increments | 3.2 H x 2.4 W in. (81.3 x 60.7 mm) | ||||
120 V ac | DPDT | ON time first: 1 - 1023 s in 1 s increments; OFF: 10 - 10230 s in 10 s increments | 3.2 H x 2.4 W in. (81.3 x 60.7 mm) | ||||
230 V ac | DPDT | ON time first: 1 - 1023 s in 1 s increments; OFF: 1 - 1023 s in 1 s increments | 3.2 H x 2.4 W in. (81.3 x 60.7 mm) |