The KSPD Series is a factory programmed module available with 1 of 12 standard dual functions. The time delays can be factory fixed, externally or onboard adjustable, or a combination of fixed and adjustable. The 1A steady, 10A inrush rated solid-state output provides 100 million operations with typical conditions. Its microcontroller timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KSPD Series is a cost effective approach for OEM applications that require small size and long life.
- Microcontroller based
- 1A steady, 10A inrush solid-state output
- Totally solid state and encapsulated
- Compact design
- Repeat Accuracy + / - 0.5%
- Allows flexibility for OEM applications
- Provides 100 million operations in typical conditions
- No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
KSPD Parts
Filters
Showing 1 to 2 of 2 Total Results
Part Number | Actions | Input Voltage (V) | Storage temperature (°C) | Time Delay Range (s) | Dimensions |
---|
Part Number | Actions | Input Voltage (V) | Storage temperature (°C) | Time Delay Range (s) | Dimensions | |
---|---|---|---|---|---|---|
24 or 240 V ac | T1: 1 - 100 s onboard adjustable; T2: 1 - 100 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
12 or 120 V dc | T1: 10 m fixed; T2: 8 s fixed | 2 H x 2 W in. (50.8 x 50.8 mm) |