background-waves

Series: KRD Recycle Timers

Recycling Timer
Product Status| Activei
info
The KRD3 Series measures only 2 in. (50.8 mm) square. Its solid-state timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KRD3 Series is a cost effective approach for OEM applications that require small size, isolation, reliability, and long life.


Operation (Recycling Flasher - ON Time First)

Upon application of input voltage, the output energizes and the T1 ON time begins. At the end of the ON time, the output de-energizes and the T2 OFF time begins. At the end of the OFF time, the output energizes and the cycle repeats as long as input voltage is applied.
Reset: Removing input voltage resets the output and time delays, and returns the sequence to T1 ON time.

  • Compact, low cost design measuring 2 in. (50.8mm) square
  • Repeat Accuracy + / -0.5%, Factory calibration + / - 5%
  • Allows control of loads for AC or DC voltages
  • Protects against shock, vibration, and humidity
  • Provides greater flexibility for OEM applications and reduces component and labor costs
  • Repeat Accuracy + / -0.5%, Factory calibration + / - 5%
  • Allows control of loads for AC or DC voltages
  • Protects against shock, vibration, and humidity

KRD Recycle Timers Parts

FiltersFilters

Series: KRD Recycle Timers Resources