Operation (Recycling - ON Time First)
Upon application of input voltage, the output energizes and the T1, ON time begins. At the end of the ON time, the output de-energizes and the T2, OFF time begins. At the end of the OFF time, the output energizes and the cycle repeats as long as input voltage is applied.
Reset: Removing input voltage resets the output and time delays, and returns the sequence to the first delay.
Operation (Recycling - OFF Time First)
Upon application of input voltage, the T2 OFF time begins. At the end of the OFF time, the output energizes and the T1 ON time begins. At the end of the ON time, the output de-energizes and the cycle repeats as long as input voltage is applied.
Reset: Removing input voltage resets the output and time delays, and returns the sequence to the first delay.
- Microcontroller based
- 1A steady, 10A inrush solid-state output
- Totally solid state and encapsulated
- ON/OFF recycling with independent adjustment of both time periods
- Compact, low cost design measuring 2 in. (50.8mm) square
- Repeat Accuracy + / -0.1%, Factory calibration + / - 5%
- Provides 100 million operations in typical conditions
- No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
- Separate on and off timing settings are knob adjustable for added flexibility
- Allows flexibility for OEM applications
ESDR Parts
Filters
Part Number | Actions | Input Voltage (V) | Storage temperature (°C) | Time Delay Range (s) | Dimensions |
---|
Part Number | Actions | Input Voltage (V) | Storage temperature (°C) | Time Delay Range (s) | Dimensions | |
---|---|---|---|---|---|---|
12 V dc | ON time first: 0.1 - 10 s onboard adjustable; OFF: 0.1 - 10 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
12 V dc | ON: 0.1 - 10 s onboard adjustable; OFF time first: 0.1 - 10 m onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
12 V dc | ON: 0.1 - 10 m onboard adjustable; OFF time first: 1 - 100 m onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
12 V dc | ON time first: 10 - 1000 m onboard adjustable; OFF: 10 - 1000 m onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
24 V ac | ON time first: 1 - 100 s onboard adjustable; OFF: 10 - 1000 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
24 V dc | ON time first: 0.1 - 10 s onboard adjustable; OFF: 0.1 - 10 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
24 V dc | ON time first: 0.1 - 10 s onboard adjustable; OFF: 0.1 - 10 m onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
120 V ac | ON time first: 0.1 - 10 s onboard adjustable; OFF: 0.1 - 10 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
120 V ac | ON time first: 0.1 - 10 s onboard adjustable; OFF: 1 - 100 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
120 V ac | ON time first: 0.1 - 10 s onboard adjustable; OFF: 1 - 100 m onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
120 V ac | ON: 0.1 - 10 s onboard adjustable; OFF time first: 1 - 100 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
120 V ac | ON: 0.1 - 10 s onboard adjustable; OFF time first: 1 - 100 m onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) |