background-waves

Series: ERD

Recycling Timer
Product Status| Activei
info
The ERD3425A is a combination of digital electronics and a reliable electromechanical relay. DPDT relay output for relay logic circuits, and isolation of input to output voltages. Cost effective for OEM applications, such as duty cycling, drying, washing, signaling, and flashing.


Operation (Recycling - ON Time First)

Upon application of input voltage, the output relay energizes and the T1 ON time begins. At the end of the ON time, the output de-energizes and the T2 OFF time begins. At the end of the OFF time, the output relay energizes and the cycle repeats as long as input voltage is applied.
Reset: Removing input voltage resets the output and time delays, and returns the sequence to the first delay.


Operation (Recycling - OFF Time First)

Upon application of input voltage, the T2 OFF time begins. At the end of the OFF time, the T1 ON time begins and the load energizes. At the end of the ON time the load de-energizes, and the cycle repeats until input voltage is removed.
Reset: Removing input voltage resets the output and the sequence to the OFF time.

  • Digital integrated circuitry
  • Isolated, 10A, DPDT output contacts
  • Encapsulated
  • Repeat Accuracy + / - 0.5%, Factory calibration + / - 10%
  • Allows control of loads for AC or DC voltages
  • Protects against shock, vibration, and humidity

ERD Parts

FiltersFilters

Series: ERD Resources