Recycle

Littelfuse delivers vital products to address customer needs for protection, safe control, and optimal distribution of electrical power in industrial applications. The Single Function and Control Relays product portfolio includes 16 different recycle, time-delay relays that provide excellent repeat accuracy and proven recycling interval performance. These recycle timers feature microcontroller-based circuitry, solid-state components, and are fully encapsulated to protect against shock, vibration, and humidity. Browse the Littelfuse recycle timer selection to find the perfect one for your needs.
- Microcontroller based
- Compact design
- Repeat accuracy
- Encapsulation protects against shock, vibration, and humidity
- Solid state components have no moving parts to arc or wear out
- Compact, low-cost design allows flexibility for OEM applications
Recycle Parts
Filters
Showing 1 to 12 of 70 Total Results
Part Number | Actions | Input Voltage (V) | Output Form | Time Delay Range (s) | Maximum Output Voltage (V) |
---|
Part Number | Actions | Input Voltage (V) | Output Form | Time Delay Range (s) | Maximum Output Voltage (V) | |
---|---|---|---|---|---|---|
12 V dc | ON time first: 0.1 - 10 s onboard adjustable; OFF: 0.1 - 10 s onboard adjustable | |||||
12 V dc | ON: 0.1 - 10 s onboard adjustable; OFF time first: 0.1 - 10 m onboard adjustable | |||||
12 V dc | ON: 0.1 - 10 m onboard adjustable; OFF time first: 1 - 100 m onboard adjustable | |||||
12 V dc | ON time first: 10 - 1000 m onboard adjustable; OFF: 10 - 1000 m onboard adjustable | |||||
24 V ac | ON time first: 1 - 100 s onboard adjustable; OFF: 10 - 1000 s onboard adjustable | |||||
24 V dc | ON time first: 0.1 - 10 s onboard adjustable; OFF: 0.1 - 10 s onboard adjustable | |||||
24 V dc | ON time first: 0.1 - 10 s onboard adjustable; OFF: 0.1 - 10 m onboard adjustable | |||||
120 V ac | ON time first: 0.1 - 10 s onboard adjustable; OFF: 0.1 - 10 s onboard adjustable | |||||
120 V ac | ON time first: 0.1 - 10 s onboard adjustable; OFF: 1 - 100 s onboard adjustable | |||||
120 V ac | ON time first: 0.1 - 10 s onboard adjustable; OFF: 1 - 100 m onboard adjustable | |||||
120 V ac | ON: 0.1 - 10 s onboard adjustable; OFF time first: 1 - 100 s onboard adjustable | |||||
120 V ac | ON: 0.1 - 10 s onboard adjustable; OFF time first: 1 - 100 m onboard adjustable |