The DSQU and DSTU Series of 17.5 mm, switch adjustable, universal solid-state timers offer multiple functions, voltages, and time delay ranges. Choose one of 5 functions and 4 time delay ranges via 4 selection switches located on face of the unit. Six switches adjust the time delay through the selected range.
The DSQU Series has quick connect terminals and the DSTU Series has terminal blocks.
- Universal AC or DC voltage
- Compact 17.5mm size
- Microcontroller based
- Multifunction: 5 timing functions
- Knob Adjustable Time Delay
- 0.7A steady, 10A inrush solid-state output
- Mounting fasteners included
- Watchdog circuitry
- Choose from 24 to 240VAC or 9 to 110VDC models
- Allows for high rail density
- Repeat Accuracy + / -1%
- Reduce stocking requirements
- Field adjustable delay ranging from 0.1s - 100m
- Provides 100 million operations in typical conditions.
- Each unit ships with both surface and DIN rail quick mount adapters
- Self monitoring and self correcting for improved performance
DSQUA Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) |
---|
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | |
---|---|---|---|---|---|---|
24 or 240 V ac | NO | x0.1 s: 0.1 - 6.3 s in 0.1 s increments; x1 s/m: 1 - 63 s/m in 1 s/m increments; x10 s: 10 - 63 s in 10 s increments | ||||
9 or 110 V dc; 9.4 or 110 V dc | NO | x0.1 s: 0.1 - 6.3 s in 0.1 s increments; x1 s/m: 1 - 63 s/m in 1 s/m increments; x10 s: 10 - 63 s in 10 s increments | ||||
24 or 240 V ac | NO | x0.1 s: 0.1 - 6.3 s in 0.1 s increments; x1 s/m: 1 - 63 s/m in 1 s/m increments; x10 s: 10 - 63 s in 10 s increments | ||||
9 or 110 V dc; 9.4 or 110 V dc | NO | x0.1 s: 0.1 - 6.3 s in 0.1 s increments; x1 s/m: 1 - 63 s/m in 1 s/m increments; x10 s: 10 - 63 s in 10 s increments |