The TDUI Series combines digital timing circuitry with universal voltage operation. Voltages of 24 to 240VAC and 12 to 24VDC are available in three ranges. The TDUI Series offers DIP switch selectable time delays ranging from 0.1 seconds to 102.3 minutes in three ranges. Its 1A rated output, ability to operate on multiple voltages, and wide range of switch selectable time delays make the TDUI Series an excellent choice for process control systems and OEM equipment.
Operation (Interval)
Upon application of input voltage, the time delay begins. The output energizes during the time delay. At the end of the time delay, the output de-energizes and remains de-energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and the output.
- Microcontroller based
- Compact design
- 1A steady, 10A inrush solid-state output
- Totally solid state and encapsulated
- Wide voltage ranges
- DIP switch Adjustment
- Repeat Accuracy + / - 0.5%, Setting accuracy + / - 2%
- Allows flexibility for OEM applications
- Provides 100 million operations in typical conditions
- No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
- Flexibility to handle multiple voltages found in control systems and OEM applications
- Provides first time setting accuracy
TDUI Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | Dimensions |
---|
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | Dimensions | |
---|---|---|---|---|---|---|---|
24 or 120 V ac | NO - closed during timing | 1 - 1023 s in 1 s increments | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
12 or 24 V dc | NO - closed during timing | 0.1 - 102.3 m in 0.1 m increments | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
100 or 240 V ac | NO - closed during timing | 0.1 - 102.3 s in 0.1 s increments | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
12 or 24 V dc | NO - closed during timing | 0.1 - 102.3 s in 0.1 s increments | 2 H x 2 W in. (50.8 x 50.8 mm) |