Link has been copied to clipboard
The HRDI Series combines an electromechanical relay output with microcontroller timing circuitry. It offers 12 to 230V operation in five ranges and factory fixed, external, or onboard adjustable time delays with a repeat accuracy of ±0.5%. The output contact rating allows for direct operation of heavy loads, such as compressors, pumps, blower motors, heaters, etc. This series is ideal for OEM applications where cost is a factor.
Operation (Interval)
Upon application of input voltage, the time delay begins. The output relay is energized during the time delay. At the end of the time delay, the output de-energizes and remains de-energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and the output.
- Microcontroller based
- Compact, low cost design
- Isolated, 30A, SPDT, NO output contacts
- Encapsulated
- Repeat Accuracy +/- 0.5%
- Allows flexibility for OEM applications
- Allows direct operation of heavy loads: compressors, pumps, blower motors, heaters.
- Protects against shock, vibration, and humidity
HRDI Parts
Link has been copied to clipboard