Link has been copied to clipboard
The TAC1 Series was designed to delay the operation of a compressor relay. It eliminates the possibility of relay chatter due to half-wave failure of the output. It connects in series with the load relay coil and provides a delay-on-make time delay each time input voltage is applied. It can be used for random start, anti-short cycling, sequencing, and many other applications. It is an excellent choice for all air conditioning and refrigeration equipment.
Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.
- Analog circuitry
- 0.5A steady state, 10A inrush
- Connects in series with load relay coil
- Meets UL 873
- Fully encapsulated
- Analog circuitry
- 0.5A steady state, 10A inrush
- Connects in series with load relay coil
- Meets UL 873
- Fully encapsulated
TAC Parts
Link has been copied to clipboard