The TS1 Series offers proven reliability and performance with years of use in OEM equipment and commercial applications. This encapsulated general use timing module is capable of controlling load currents ranging from 5mA to 1A. May be connected in series with contactors, relays, valves, solenoids, small motors, and lamps.
Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.
- Analog circuitry
- Fixed or external adjustable time delay
- 5mA to 1A load current range
- Totally solid state and encapsulated
- Two terminal series load connections
- Repeat Accuracy + / - 2%
- External time delay settings are adjustable from 0.05s - 10m in 8 ranges for added flexibility
- Minimum holding current of 5mA ensures proper operation with the lightest of loads
- No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
- Can connect in series with contactors, relays, valves, solenoids, small motors, and lamps
- Installs quickly and easily in new or existing systems
TS DOM Timers Parts
Filters
Showing 1 to 8 of 8 Total Results
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | Dimensions |
---|
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | Dimensions | |
---|---|---|---|---|---|---|---|