background-waves

Series: TS DOM NC Timers

Delay on Make Normally Closed Timer
Product Status| Activei
info
The TS4 Series are analog delay-on-make timers with a normally closed solid-state output. Unlike an interval timer, the load is energized prior to and during the time delay period. It can be used as a faster starting interval time delay when S1 is closed upon application of input voltage.


Operation (Delay-on-Make NC)
Upon application of input voltage, the load is energized immediately. When the initiate switch is closed, the time delay begins. At the end of the time delay, the load de-energizes.
Reset: When the initiate switch is reopened, the load again energizes and the time delay is reset. Removing input voltage resets the time delay and output.

  • Analog circuitry
  • Compact, low cost design
  • 1A steady, 10A inrush solid-state output
  • Load energized prior to and during time delay
  • Totally solid state and encapsulated
  • Normally closed output
  • Repeat Accuracy + / - 2%
  • Allows flexiblility for OEM applications
  • Provides 100 million operations in typical conditions.
  • Faster operation
  • No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
  • Can be used as a faster starting interval time delay

TS DOM NC Timers Parts

FiltersFilters

Series: TS DOM NC Timers Resources