The MSM replaces bi-metal type timing with reliable solid-state circuitry. There are no moving parts to arc or wear. It is a cost effective solution for OEM designers. It is available for printed circuit board mounting or surface mounting with a removable bracket and wire leads. The MSM offers immediate reset on removal of power.
Operation (Delay-on-Make)
The time delay begins upon application of input voltage. The output is de-energized before and during the time delay. At the end of the time delay, the output energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.
- Analog circuitry
- Compact, low cost design
- Long life
- PCB or wire harness
- Immediate reset
- Totally Encapsulated
- Repeat Accuracy + / - 5%, Factory calibration + / - 15%
- Allows flexibility for OEM applications
- No moving parts to arc or wear
- Offers design and installation flexibility
- Occurs on removal of power
- Protects against shock, vibration and humidity
MSM Parts
Filters
Showing 1 to 11 of 11 Total Results
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) |
---|
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | |
---|---|---|---|---|---|---|
12 V dc | NO - open during timing | 0.5 s fixed | ||||
12 V dc | NO - open during timing | 0.7 s fixed | ||||
12 V dc | NO - open during timing | 10 s fixed | ||||
12 V dc | NO - open during timing | 1 s fixed | ||||
12 V dc | NO - open during timing | 30 s fixed | ||||
12 V dc | NO - open during timing | 90 s fixed | ||||
24 V ac | NO - open during timing | 0.15 s fixed | ||||
24 V ac | NO - open during timing | 10 s fixed | ||||
24 V ac | NO - open during timing | 5 s fixed | ||||
120 V ac | NO - open during timing | 20 s fixed | ||||
120 V ac | NO - open during timing | 2 s fixed |