background-waves

Series: KSD DOM Timers

Delay-on-Make Timer
Product Status| Activei
info
The KSD1 Series features two-terminal, series-connection with the load. The KSD1 Series is an ideal choice for delay-on make timing applications. This series is designed for general purpose commercial and industrial applications where a small, cost effective, reliable solid-state timer is required. The factory calibration for fixed time delays is within 5% of the target time delay. The repeat accuracy, under stable conditions, is 0.5% of the selected time delay. This series is designed for popular AC and DC voltages. Time delays of 0.1 seconds to 1000 minutes are available in 6 ranges. The output is rated 1A steady and 10A inrush. The modules are totally solid state and encapsulated to protect the electronic circuitry.


Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

  • Microcontroller based
  • Compact, low cost design
  • 1A Steady solid-state output, 10A inrush
  • Totally solid state and encapsulated
  • Repeat Accuracy + / - 0.5%, + / -5% time delay accuracy
  • Allows flexibility for OEM applications
  • Provides 100 million operations in typical conditions
  • No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity

KSD DOM Timers Parts

FiltersFilters

Series: KSD DOM Timers Resources