The KRPD Series is a factory programmed time delay relay available with 1 of 12 standard dual functions. The time delays can be factory fixed, onboard or externally adjustable or a combination of fixed and adjustable. The SPDT output relay contacts offer a full 10A rating with complete isolation. Its microcontroller timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KRPD Series is a cost effective approach for OEM applications that require small size, isolation, accuracy and long life.
- Microcontroller based
- Compact design
- Isolated, 10A, SPDT output contacts
- Encapsulated
- Repeat Accuracy + / - 0.5%
- Allows flexibility for OEM applications
- Allows control of loads for AC or DC voltages
- Encapsulated to protect against shock, vibration, and humidity
KRPD DOM DOB Timers Parts
Filters
Showing 1 to 2 of 2 Total Results
Part Number | Actions | Input Voltage (V) | Output Form | Maximum Output Voltage (V) | Storage temperature (°C) | Time Delay Range (s) | Dimensions |
---|
Part Number | Actions | Input Voltage (V) | Output Form | Maximum Output Voltage (V) | Storage temperature (°C) | Time Delay Range (s) | Dimensions | |
---|---|---|---|---|---|---|---|---|
24 V ac | SPDT | 250 | T1: 5 s fixed; T2: 90 s fixed | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
12 or 48 V dc | SPDT | 250 | T1: 0.1 - 10 s onboard adjustable; T2: 0.1 - 10 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) |