Link has been copied to clipboard
The ORB Series open PCB construction offers the user good economy without sacrificing performance and reliability. The output relay is available in isolated, 10A, DPDT or SPDT forms. The time delay may be ordered as factory fixed, onboard knob, or external adjustment. All connections are 0.25 in. (6.35 mm) male quick connect terminals.
Operation (Delay-on-Break)
Input voltage must be applied before and during timing. Upon closure of the initiate switch, the output relay energizes. The time delay begins when the initiate switch is opened (trailing edge triggered). The output remains energized during timing. At the end of the time delay, the output de-energizes. The output will energize if the initiate switch is closed when input voltage is applied.
Reset: Reclosing the initiate switch during timing resets the time delay. Loss of input voltage resets the time delay and output.
- Open PCB construction
- Analog circuitry
- Isolated, 10A, SPDT or DPDT output contacts
- Line voltage initiation
- Reduces cost for OEM applications
- Repeat accuracy + / - 2%, Factory calibration + / - 10%
- Allows control of loads for AC or DC voltages
- Separate control voltage is not required for operation
ORB Parts
Link has been copied to clipboard