background-waves

Series: KRPS DOB Timers

Delay On Break Timer
Product Status| Activei
info
The KRPS Series is a factory programmed time delay relay available with 1 of 15 functions and measures only 2 inches square. The KRPS offers a wide range of fixed, onboard, or externally adjustable time delays. The output relay contacts offer a full 10A rating with complete isolation. Its microcontroller timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KRPS Series is a cost effective approach for OEM applications that require small size, isolation, accuracy, and long life. Special time ranges and functions are available.


Operation (Delay on Break)
Input voltage must be applied before and during timing. Upon closure of the initiate switch, the output relay energizes. The time delay begins when the initiate switch is opened. The output remains energized during timing. At the end of the time delay, the output de-energizes. The output will energize if the initiate switch is closed when input voltage is applied.
Reset: Re-closing the initiate switch during timing resets the time delay. Removing input voltage resets the time delay and output.

  • Microcontroller based
  • Compact design
  • Allows control of loads for AC or DC voltages
  • Encapsulated to protect against shock, vibration, and humidity
  • Repeat Accuracy + / - 0.5%
  • Allows flexibility for OEM applications
  • Allows control of loads for AC or DC voltages
  • Encapsulated to protect against shock, vibration, and humidity

KRPS DOB Timers Parts

FiltersFilters

Series: KRPS DOB Timers Resources