background-waves

Series: HRISW

Delay On Break Timer
Product Status| Activei
info
The HRPS and HRIS Series combine an electromechanical relay output with microcontroller timing circuitry. It is a factory programmed module available in any 1 of 13 standard functions. It offers 12 to 240V operation in two universal ranges and factory fixed, onboard, or external adjustable time delays with a repeat accuracy of ±0.5%. The output contact rating allows for direct operation of heavy loads, such as compressors, pumps, blower motors, heaters, etc. This series is ideal for OEM applications where cost is a factor. The HRPS has non-isolated SPDT relay contacts, and the HRIS has isolated SPDT relay contacts. Both offer the most popular timer functions in the industry.
  • Microcontroller based
  • Compact, low cost design
  • Isolated, 30A, SPDT, NO output contacts
  • Encapsulated
  • Repeat Accuracy + / - 0.5% , factory calibration +/- 2%
  • Allows flexibility for OEM applications
  • Allows for direct operation of heavy loads
  • Protects against shock, vibration, and humidity

HRISW Parts

FiltersFilters

Series: HRISW Resources