The KSPU Series is a factory programmed module available in any 1 of 14 standard functions. The KSPU offers a single adjustable counter function. Switch adjustment allows accurate selection of the number of counts the first time and every time. The 1A steady, 10A inrush rated solid-state output provides 100 million operations, typical. Its microcontroller timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KSPU Series is a cost effective approach for OEM applications that require small size, solid state reliability, and accurate switch adjustment.
- Microcontroller based
- Compact design
- 1A steady, 10A inrush solid-state output
- Totally solid state and encapsulated
- Repeat Accuracy + / - 0.1%
- Allows flexiblility for OEM applications
- Provides 100 million operations in typical conditions.
- No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
KSPUA Counters Parts
Filters
Showing 1 to 1 of 1 Total Results
Part Number | Actions | Input Voltage (V) | Count Range | Storage temperature (°C) | Dimensions |
---|
Part Number | Actions | Input Voltage (V) | Count Range | Storage temperature (°C) | Dimensions | |
---|---|---|---|---|---|---|
24 or 240 V ac | 1 - 1023 | 2 H x 2 W in. (50.8 x 50.8 mm) |