Operation
Coin Totalizer & Vending Timer (“S” Version):
Input voltage must be applied prior to & during operation. When the total number of S1 initiate switch closures equals the number to start set on the lower 3 DIP switches, the load energizes and the vending time set on the upper 7 DIP switches begins. At the end of the vending time, the load de-energizes and the vending time is reset. Closing the initiate switch during vend timing will have no affect on vend time delay.
Accumulating Vending Timer (“A” Version):
Input voltage must be applied prior to & during operation. When the total number of S1 initiate switch closures equals the number to start set on the lower 3 DIP switches, the load energizes and the vending time starts. For every initiate switch closure, the HRV unit adds one time per coin period, as set on the upper 7 DIP switches, to the total vending time.
Operation Note: If S1 is closed when input voltage is applied, the output remains de-energized and the S1 counter remains at zero closures. At least one “vend time” and one “closures to start” DIP switch must be in the “ON” position for proper operation.
Reset: Removing input voltage resets the vend time delay, the S1 closure counter, and de-energizes the output relay.
- Microcontroller based
- Encapsulated
- 30A , 1Hp at 125VAC, normally open contacts
- Switch selectable coin start
- Coin switch can be connected to a counter
- Repeat accuracy + / - 0.1%, Setting accuracy 0 - 2%, or 50ms
- Protects against shock, vibration, and humidity
- Allows direct control of loads like compressors, pumps, motors, and heaters without a contactor
- Allows user flexibility to select the number of coins to start vending cycle
- Provides user with accurate count of total number of coins collected
HRV Parts
Filters
Part Number | Actions | Input Voltage (V) | Output Form | Count Range | Storage temperature (°C) | Time Delay Range (s) | Dimensions |
---|
Part Number | Actions | Input Voltage (V) | Output Form | Count Range | Storage temperature (°C) | Time Delay Range (s) | Dimensions | |
---|---|---|---|---|---|---|---|---|
12 V dc | Isolated SPDT - NO | 1 - 7 counts to start | Adjustable 1 - 127 s | 3 H x 2 W in. (76.7 x 51.3 mm) | ||||
24 V ac | Isolated SPDT - NO | 1 - 7 counts to start; maximum: 250 | Adjustable 0.25 - 31.75 m | 3 H x 2 W in. (76.7 x 51.3 mm) | ||||
120 V ac | Isolated SPDT - NO | 1 - 7 counts to start; maximum: 250 | Adjustable 1 - 127 s | 3 H x 2 W in. (76.7 x 51.3 mm) | ||||
120 V ac | Isolated SPDT - NO | 1 - 7 counts to start | Adjustable 1 - 127 s | 3 H x 2 W in. (76.7 x 51.3 mm) | ||||
120 V ac | Isolated SPDT - NO | 1 - 7 counts to start | Adjustable 5 - 635 s | 3 H x 2 W in. (76.7 x 51.3 mm) | ||||
120 V ac | Isolated SPDT - NO | 1 - 7 counts to start; maximum: 250 | Adjustable 0.1 - 12.7 m | 3 H x 2 W in. (76.7 x 51.3 mm) | ||||
120 V ac | Non-isolated SPDT - NO | 1 - 7 counts to start; maximum: 250 | Adjustable 0.1 - 12.7 m | 3 H x 2 W in. (76.7 x 51.3 mm) |