Protection Relays and Controls Catalog
Browse our comprehensive catalog to find the right Protection Relays & Controls product for your application.
Part Number | Actions | Input Voltage (V) | Output Form | Termination Type | Mount Method | Dielectric Breakdown | Input Tolerance (%) | Insulation Resistance (Ω) | Output Load Rating (VA) | OFF Open State Leakage Current | Output Voltage Drop (V) | Output Type |
---|
Part Number | Actions | Input Voltage (V) | Output Form | Termination Type | Mount Method | Dielectric Breakdown | Input Tolerance (%) | Insulation Resistance (Ω) | Output Load Rating (VA) | OFF Open State Leakage Current | Output Voltage Drop (V) | Output Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
120 Vac | 0.25 in. (6.3 mm) male quick connect terminals | ≥2000 terminals to mounting surface | ±20% | ≥100 | Steady state (100% on): 10 A; Inrush: 100 A | ≅2.0 at rated current | |||||||
120 Vac | 0.25 in. (6.3 mm) male quick connect terminals | ≥2000 terminals to mounting surface | ±20% | ≥100 | Steady state (100% on): 20 A; Inrush: 200 A | ≅2.0 at rated current | |||||||
120 Vac | 0.25 in. (6.3 mm) male quick connect terminals | ≥2000 terminals to mounting surface | ±20% | ≥100 | Steady state (100% on): 6 A; Inrush: 60 A | ≅2.0 at rated current | |||||||
230 Vac | 0.25 in. (6.3 mm) male quick connect terminals | ≥2000 terminals to mounting surface | ±20% | ≥100 | Steady state (100% on): 10 A; Inrush: 100 A | ≅2.0 at rated current | |||||||
230 Vac | 0.25 in. (6.3 mm) male quick connect terminals | ≥2000 terminals to mounting surface | ±20% | ≥100 | Steady state (100% on): 20 A; Inrush: 200 A | ≅2.0 at rated current | |||||||
230 Vac | 0.25 in. (6.3 mm) male quick connect terminals | ≥2000 terminals to mounting surface | ±20% | ≥100 | Steady state (100% on): 6 A; Inrush: 60 A | ≅2.0 at rated current | |||||||
90 - 150 Vac/Vdc | SPST NC | 0.25 in. (6.3 mm) male quick connect terminals | ≥2000 terminals to mounting surface | ±20% | ≥100 | 6 A | ≅6 | ≅2.0 at rated current | Optical isolation totally Solid state | ||||
9 - 30 Vac/Vdc | SPST; NO | 0.25 in. (6.3 mm) male quick connect terminals | ≥2000 terminals to mounting surface | ±20% | ≥100 | 20 A | ≅6 | ≅2.0 at rated current | Optical isolation totally Solid state | ||||
90 - 150 Vac/Vdc | SPST; NO | 0.25 in. (6.3 mm) male quick connect terminals | ≥2000 terminals to mounting surface | ±20% | ≥100 | 20 A | ≅6 | ≅2.0 at rated current | Optical isolation totally Solid state | ||||
90 - 150 Vac/Vdc | SPST NC | 0.25 in. (6.3 mm) male quick connect terminals | ≥2000 terminals to mounting surface | ±20% | ≥100 | 20 A | ≅6 | ≅2.0 at rated current | Optical isolation totally Solid state | ||||
120 - 240 Vac | Non-isolated single pole zero voltage switching | 0.25 in. (6.3 mm) male quick connect terminals | ≥2000 terminals to mounting surface | ±15% | Steady state: 20 A; Inrush: 200 A | ≅5 @230 Vac | ≅2.0 at rated current | Solid state |
Browse our comprehensive catalog to find the right Protection Relays & Controls product for your application.
Learn about our fuses and fuse holders, protection relays, electronic controls, surge protective devices, auxiliary switches, and temperature sensors.
Learn about GFCIs, arc flash detectors, voltage monitors, NGRs, pump and motor controls, and flasher and tower lighting controls made by Littelfuse.