background-waves

Series: LLC

LLC Series – Liquid Level Controls
Product Status| Activei
info

The LLC series provides dual-probe conductive liquid level control in a convenient, octal plug-in package. This unit is used to control liquid pumping operations in pump-up or pump-down applications. Models are available for fixed-fill or drain operation. Isolated, pulsed dc voltage on the probes prevents electrolytic plating. Less than 1 mA of current is set to sense the presence of conductive liquid between the probes and common. On adjustable units, the sensitivity adjustment eliminates false tripping caused by floating debris and foaming agents.

Operation
Drain (pump-down mode): When the liquid level rises and touches the high-level probe, the output relay and LED energize and remain energized until the liquid level falls below the low-level probe. The output relay and LED de-energize and remain de-energized until the liquid rises and touches the high-level probe.

Fill (pump-up mode): When the liquid level falls below the low-level probe, the output relay and LED energize and remain energized until the liquid level rises and touches the high-level probe. The output relay and LED de-energize and remain de-energized until the liquid level again falls below the low-level probe.

  • Unique probe protection logic
  • LED status indicators
  • Isolated 5 A SPDT contacts
  • Probes are protected from scale build-up through pulsed dc signal between the probes
  • Provides visual indication of the relay engagement in pump-up or pump-down activity
  • Allows control of loads for ac voltage

LLC Parts

FiltersFilters

LLC Applications

Highlights Section

  • For use in liquid pumping operations in pump-up or pump-down applications

Highlights Section

  • For use in liquid pumping operations in pump-up or pump-down applications

Series: LLC Resources

LLC Related Products

Alternates