Series: ALT Pump Controls
ALT Pump Controls Series – Alternating Relay, Pump Control
The ALT Pump Controls series is used to alternate between two loads and is commonly used in duplex pump-up and pump-down applications to balance the run-time of both pumps. The ALT relays have a built-in debounce time delay that prevents the relay from changing state if the float momentarily bounces, and they have a built-in switch to manually force a specific load (pump) to operate each time the input float closes. This is helpful when performing periodic maintenance or pump repair. Note the following:
The ALT-xxx-1-SW alternating relays are 11-pin octal base plug-ins available in two different single-phase voltage ranges.
- The ALT-100-1-SW is used for 95–120 V ac applications, and the ALT-200-1-SW is used for 190–240 V ac applications
- Both models are designed for a single float input and feature two isolated Form C relay (DPDT) outputs with two LEDs to indicate the energized loads
The ALT-xxx-3-SW alternating relays are 8-pin octal base plug-ins available in two different single-phase voltage ranges.
- The ALT-100-3-SW is used for 95–120 V ac applications, and the ALT-200-3-SW is used for 190–240 V ac applications
- Both models are designed for three float inputs (lead, lag, and stop floats). The lead and lag floats actuate latching relays that release when the stop float actuates. The units feature two LEDs to indicate the energized load(s).
Must use the OT08PC socket for the 8-pin models and the OT11PC socket for the 11-pin models, for UL Rating*.
*Note: manufacturer’s recommended screw terminal torque for the OT Series Octal Sockets is 12 in–lbs.
- Debounce time delay
- LED indicators
- Built-in manual switch to force load operation
- ALT-xxx-3-SW offers duplexing
- Prevents rapid cycling caused by waves or splashing in the tank
- Visual indication of load operation in duplex application
- Helpful to control load operation when performing periodic maintenance or pump repair
- Allows lag pump to energize if lead pump can’t handle current demand
ALT Pump Controls Parts
Filters
Part Number | Actions | Input Voltage (V) | Output Form | Termination Type | Mount Method | Dimensions | Weight (kg) | Debounce Time Delay (s) | Humidity | Input AC Line Frequency (Hz) | Maximum Input Power (W) | Output Load Rating (VA) |
---|
Part Number | Actions | Input Voltage (V) | Output Form | Termination Type | Mount Method | Dimensions | Weight (kg) | Debounce Time Delay (s) | Humidity | Input AC Line Frequency (Hz) | Maximum Input Power (W) | Output Load Rating (VA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95 - 120 Vac | DPDT | Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded | 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm) | 0 Kg (kilogram) | 1 | 10 - 95% non-condensing per IEC 68-2-3 | 50 / 60 | 5 | Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac | ||||
95 - 120 Vac | DPDT | Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded | 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm) | 0 Kg (kilogram) | 5 | 10 - 95% non-condensing per IEC 68-2-3 | 50 / 60 | 5 | Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac | ||||
190 - 240 Vac | DPDT | Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded | 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm) | 0 Kg (kilogram) | 5 | 10 - 95% non-condensing per IEC 68-2-3 | 50 / 60 | 5 | Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac |
ALT Pump Controls Applications
- For use in duplex pumping applications to balance the run time