Proof Relays

Littelfuse proof relays are used to verify that current is flowing as intended and are the ideal solution for monitoring and processing input parameters. These high-quality products interpret incoming data and provide the appropriate output response such as visual indication, setting change, or warning alarms. The Littelfuse proof relays are typically used to interlock fans, compressors, motors, heating elements, and other devices. The LSR and LSRX relays are self-powered load sensors.
- Input current ranges of 0 A to 100 A continuous and 5 A to 200 A continuous
- Maximum input power induced from conductor
- Pilot duty output load ratings of 480 VA at 240 V ac
- General purpose output load ratings 5 A at 240 V ac or 10 A at 240 V ac
- Sensor hole diameters of 18.415 mm
- Self-powered
- Small size
- Low cost
Proof Relays Parts
Filters
Showing 1 to 7 of 7 Total Results
Part Number | Actions | Termination Type | Input Current Range (A) | Maximum Input Power (W) | Output Load Rating (VA) | Mount Method | Sensor Hole Size |
---|
Part Number | Actions | Termination Type | Input Current Range (A) | Maximum Input Power (W) | Output Load Rating (VA) | Mount Method | Sensor Hole Size | |
---|---|---|---|---|---|---|---|---|
Proof Relays Applications
- Ac motor controls
- Chillers
- Compressors
- Heater elements
- Industrial machinery
- Pumps